Layers:				4

Individual Board Dimensions:	6.9" x 7.7"

Finished Thickness:		~0.079” (2.0 mm)

Material:			ISOLA 370HR

Surface Finish:			ENIG

Copper:				2 oz

Soldermask Color:		Matte Black

Soldermask Finish:		Standard

Silkscreen Color:		White

Silkscreen Sides:		Both